Round grippers with counterbore, Form F (07113) (Part Numbers)

Round grippers with counterbore, Form F (07113)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07113-11210
07113-11212
07113-11610
07113-11612
07113-12010
07113-12012
07113-12510
07113-12512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

14.12 €

1 4 Days 124.58105.6

14.81 €

1 4 Days 124.58125.6

19.40 €

1 4 Days 164.58105.6

19.89 €

1 4 Days 164.58125.6

21.53 €

1 4 Days 205.510106.6

22.18 €

1 4 Days 205.510126.6

26.16 €

1 4 Days 256.611107.6

26.85 €

1 4 Days 256.611127.6

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel
Form F

Tech Support