Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Surface finish component | Material (mount surface / support surface) | Form | Form-Type | D=thread (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.59 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M4 | 6 | 2.5 | 2 | 3.5 | ||
2.59 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M4 | 8 | 2.5 | 2 | 3.5 | ||
2.59 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M4 | 10 | 2.5 | 2 | 3.5 | ||
2.59 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M4 | 12 | 2.5 | 2 | 3.5 | ||
2.59 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M4 | 16 | 2.5 | 2 | 3.5 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 8 | 3 | 2.5 | 4.5 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 10 | 3 | 2.5 | 4.5 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 12 | 3 | 2.5 | 4.5 | ||
2.54 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 16 | 3 | 2.5 | 4.5 | ||
2.54 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 20 | 3 | 2.5 | 4.5 | ||
2.54 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M5 | 25 | 3 | 2.5 | 4.5 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 10.8 | 4 | 3 | 9 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 12.8 | 4 | 3 | 9 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 16.8 | 4 | 3 | 9 | ||
2.54 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 20.8 | 4 | 3 | 9 | ||
2.54 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 25.8 | 4 | 3 | 9 | ||
3.73 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 50.8 | 4 | 3 | 9 | ||
3.89 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 60.8 | 4 | 3 | 9 | ||
4.02 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M6 | 80.8 | 4 | 3 | 9 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 11.2 | 5.5 | 4 | 10 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 13.2 | 5.5 | 4 | 10 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 17.2 | 5.5 | 4 | 15 | ||
2.48 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 21.2 | 5.5 | 4 | 15 | ||
2.51 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 26.2 | 5.5 | 4 | 15 | ||
2.57 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 31.2 | 5.5 | 4 | 15 | ||
3.80 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 51.2 | 5.5 | 4 | 15 | ||
3.91 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 61.2 | 5.5 | 4 | 15 | ||
4.03 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M8 | 81.2 | 5.5 | 4 | 15 | ||
2.87 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M10 | 13.7 | 7 | 5 | 20 | ||
2.87 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M10 | 17.7 | 7 | 5 | 20 | ||
3.04 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M10 | 21.7 | 7 | 5 | 20 | ||
3.04 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M10 | 26.7 | 7 | 5 | 20 | ||
3.17 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M10 | 36.7 | 7 | 5 | 20 | ||
3.28 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 18 | 8.5 | 6 | 30 | ||
3.28 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 22 | 8.5 | 6 | 30 | ||
3.31 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 27 | 8.5 | 6 | 30 | ||
3.51 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 32 | 8.5 | 6 | 30 | ||
3.55 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 34 | 8.5 | 6 | 30 | ||
3.91 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M12 | 42 | 8.5 | 6 | 30 | ||
5.29 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M16 | 23.3 | 12 | 8 | 60 | ||
5.29 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M16 | 28.3 | 12 | 8 | 60 | ||
5.60 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M16 | 38.3 | 12 | 8 | 60 | ||
5.84 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M16 | 53.3 | 12 | 8 | 60 | ||
12.09 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M20 | 34.2 | 15 | 10 | 90 | ||
12.39 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M20 | 44.2 | 15 | 10 | 90 | ||
13.43 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M20 | 64.2 | 15 | 10 | 90 | ||
17.66 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M24 | 39.7 | 18 | 12 | 120 | ||
19.21 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M24 | 54.7 | 18 | 12 | 120 | ||
23.05 € | 1 | 4 Days | Ball-bearing steel | hardened and bright | Steel | A | Ball steel | M24 | 84.7 | 18 | 12 | 120 | ||
2.91 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M4 | 6 | 2.5 | 2 | 0.3 | ||
2.91 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M4 | 8 | 2.5 | 2 | 0.3 | ||
2.91 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M4 | 10 | 2.5 | 2 | 0.3 | ||
2.91 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M4 | 12 | 2.5 | 2 | 0.3 | ||
2.91 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M4 | 16 | 2.5 | 2 | 0.3 | ||
2.72 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 8 | 3 | 2.5 | 0.5 | ||
2.72 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 10 | 3 | 2.5 | 0.5 | ||
2.72 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 12 | 3 | 2.5 | 0.5 | ||
2.79 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 16 | 3 | 2.5 | 0.5 | ||
2.79 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 20 | 3 | 2.5 | 0.5 | ||
2.87 € | 1 | 4 Days | Polyacetal | - | Pom | D | Ball POM | M5 | 25 | 3 | 2.5 | 0.5 |
Loading...
Main material | High carbon steel | Grade | 10.9 |
---|
Configure
Basic Attributes
Component material
Surface finish component
Material (mount surface / support surface)
Form
Form-Type
D=thread(mm)
L=Length(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes