Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip (02009)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip (02009)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02009-920X030
02009-920X050
02009-920X070
02009-924X040
02009-924X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

101.44 €

1 4 Days 30M20107.93013837K0385.10107

102.78 €

1 4 Days 50M20107.95013837K0385.10107

106.48 €

1 4 Days 70M20107.97013837K0385.10107

122.05 €

1 4 Days 40M24129.540151055K0385.12107

128.95 €

1 4 Days 80M24129.580151055K0385.12107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10 SW1(mm) 10

Tech Support