Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip (02007)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip (02007)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02007-910X015
02007-910X030
02007-910X050
02007-912X020
02007-912X040
02007-912X060
02007-916X025
02007-916X050
02007-916X080
02007-920X030
02007-920X060
02007-920X100
02007-924X040
02007-924X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

109.10 €

1 4 Days 1519.6M10107.919.617171317319K0385.10107

110.66 €

1 4 Days 3019.6M10107.919.617171317319K0385.10107

112.06 €

1 4 Days 5019.6M10107.919.617171317319K0385.10107

117.98 €

1 4 Days 2021.9M12129.521.919191519530K0385.12107

118.64 €

1 4 Days 4021.9M12129.521.919191519530K0385.12107

119.09 €

1 4 Days 6021.9M12129.521.919191519530K0385.12107

132.22 €

1 4 Days 2527.7M161612.727.723242024650K0385.16107

132.22 €

1 4 Days 5027.7M161612.727.723242024650K0385.16107

134.72 €

1 4 Days 8027.7M161612.727.723242024650K0385.16107

147.65 €

1 4 Days 3034.6M202015.934.624302330885K0385.20107

149.25 €

1 4 Days 6034.6M202015.934.624302330885K0385.20107

154.24 €

1 4 Days 10034.6M202015.934.624302330885K0385.20107

185.28 €

1 4 Days 4041.6M24251941.63036283610121K0385.25107

193.70 €

1 4 Days 10041.6M24251941.63036283610121K0385.25107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10

Tech Support