Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02006-306X012 |
02006-306X025 |
02006-306X040 |
02006-308X012 |
02006-308X025 |
02006-308X040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.60 € | 1 | 4 Days | 12 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 | ||
60.46 € | 1 | 4 Days | 25 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 | ||
61.08 € | 1 | 4 Days | 40 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 | ||
66.14 € | 1 | 4 Days | 12 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 | ||
66.97 € | 1 | 4 Days | 25 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 | ||
68.05 € | 1 | 4 Days | 40 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | F |
H1(mm) | 1.5 |
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes