Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball, with carbide diamond grip (02003)

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball, with carbide diamond grip (02003)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02003-917X022
02003-919X024
02003-924X028
02003-930X030
02003-936X036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

95.26 €

1 4 Days 17M6107.92271328K0385.10107

103.09 €

1 4 Days 19M8129.52481539K0385.12107

114.25 €

1 4 Days 24M101612.72882058K0385.16107

127.80 €

1 4 Days 30M122015.93092395K0385.20107

159.35 €

1 4 Days 36M122519361128136K0385.25107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material High carbon steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10

Tech Support