Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02002-504X012 |
02002-504X025 |
02002-505X017 |
02002-505X026 |
02002-506X021 |
02002-508X024 |
02002-510X028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | H1 (mm) | T=thread depth (mm) | W (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.46 € | 1 | 4 Days | 10 | M4 | 8 | 12.5 | 2 | 3.5 | 28 | 7 | 11.5 | ||
54.23 € | 1 | 4 Days | 10 | M4 | 8 | 25.5 | 2 | 9 | 28 | 7 | 11.5 | ||
55.27 € | 1 | 4 Days | 13 | M5 | 11 | 17.5 | 3 | 6.5 | 28 | 10 | 19.8 | ||
56.66 € | 1 | 4 Days | 13 | M5 | 11 | 26.5 | 3 | 9 | 28 | 10 | 19.8 | ||
59.74 € | 1 | 4 Days | 17 | M6 | 14 | 21 | 3 | 7.5 | 28 | 13 | 27.4 | ||
68.86 € | 1 | 4 Days | 19 | M8 | 19 | 24 | 4 | 8.5 | 24 | 15 | 38.6 | ||
75.69 € | 1 | 4 Days | 24 | M10 | 21 | 28 | 4 | 9 | 24 | 20 | 58.3 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Diamond |
---|---|---|---|---|---|
Material (mount surface / support surface) | Diamond | Form | O |
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
H1(mm)
T=thread depth(mm)
W(mm)
Ball Ø(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes