Clevis joints stainless steel DIN 71752 (27622)

Clevis joints stainless steel DIN 71752 (27622)
· Enables transmission and redirection of forces

· Application sectors: machine and vehicle construction, material handling

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27622-0510
27622-05101
27622-0612
27622-06121
27622-0816
27622-08161
27622-0832
27622-10120
27622-1020
27622-10201
27622-1040
27622-12124
27622-12148
27622-1224
27622-12241
27622-1248
27622-1428
27622-16132
27622-1632
27622-16321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L2
(mm)

11.99 €

1 4 Days 5RH thread510105920

12.16 €

1 4 Days 5LH thread510105920

13.29 €

1 4 Days 6RH thread6121261024

13.40 €

1 4 Days 6LH thread6121261024

18.53 €

1 4 Days 8RH thread8161681432

19.15 €

1 4 Days 8LH thread8161681432

20.42 €

1 4 Days 8RH thread8321681448

23.05 €

1 4 Days 10x1,25RH thread102020101840

21.96 €

1 4 Days 10RH thread102020101840

25.60 €

1 4 Days 10LH thread102020101840

25.53 €

1 4 Days 10RH thread104020101860

35.54 €

1 4 Days 12x1,25RH thread122424122048

40.21 €

1 4 Days 12x1,25RH thread124824122072

30.33 €

1 4 Days 12RH thread122424122048

37.41 €

1 4 Days 12LH thread122424122048

38.32 €

1 4 Days 12RH thread124824122072

48.58 €

1 4 Days 14RH thread142827142456

64.65 €

1 4 Days 16x1,5RH thread163232162664

61.55 €

1 4 Days 16RH thread163232162664

79.49 €

1 4 Days 16LH thread163232162664

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4305 Surface finish body bright

Tech Support