Cable fasteners stainless steel or plastic in Hygienic DESIGN, cable gland (84100)

Cable fasteners stainless steel or plastic in Hygienic DESIGN, cable gland (84100)
· Protection class IP 68

· Corrosion-resistant

· EHEDG-certified screw connection system

· High vibration resistance.

· Optimal strain relief

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84100-13-12150
84100-13-16150
84100-13-16151
84100-13-20150
84100-13-20151
84100-13-25150
84100-13-25151
84100-13-32150
84100-13-32151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D=thread D2
(mm)
D3
(mm)
H=Height
(mm)
L=thread length
(mm)
SW=key width
(mm)

50.66 €

1 4 Days stainless steel1.4404M12x1.587-519717

54.23 €

1 4 Days stainless steel1.4404M16x1.5109-721920

11.44 €

1 4 Days plastic-M16x1.5109-725922

59.70 €

1 4 Days stainless steel1.4404M20x1.512.512-927924

12.54 €

1 4 Days plastic-M20x1.512.512-929926

66.53 €

1 4 Days stainless steel1.4404M25x1.518.518-15271030

13.69 €

1 4 Days plastic-M25x1.518.518-15311032

74.71 €

1 4 Days stainless steel1.4404M32x1.525.323-20271136

15.10 €

1 4 Days plastic-M32x1.525.323-20321138

Loading...

  1. 1

Basic information

Component material silicon Component colour blue Version 1 hygienic design

Tech Support