Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05592-10-816
Main material | stainless steel | Surface finish body | bright | Component material | polyamide |
---|---|---|---|---|---|
Component colour | black | Version 2 | pins steel | D=diameter(mm) | 8 |
D1(mm) | 18 | D2(mm) | 34 | D3(mm) | 40 |
D4(mm) | 28 | D5(mm) | 18 | D6(mm) | 35 |
D7(mm) | 6.5 | D8(mm) | 3.4 | H=Height(mm) | 31.5 |
H1(mm) | 16 | H2(mm) | 5.5 | L=Length(mm) | 16.3 |
M | M03X0.5 | T=thread depth(mm) | 6 | T1(mm) | 6-20 |
T2(mm) | 2.5 | Temperature resistance | ≤130 °C | Clamping force(N) | 400 |
Pullout force F(kN) | 1.6 | Shearing force(kN) | 4.8 |
This page is Quarter-turn clamp locks stainless steel, knob plastic (05592), part number 05592-10-816.
You can find the detail information about specifications and dimensions on part number 05592-10-816.