Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03161-10-10140 |
03161-10-10141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Form-Type | F=Retaining force (N) | Holding force (N) | |
---|---|---|---|---|---|---|---|---|
128.64 € | 1 | 4 Days | A | spring-loaded | 50 | 150 | ||
128.64 € | 1 | 4 Days | B | Clamped pneumatically | 150 | 300 |
Loading...
Main material | stainless steel | Component material | nitrile rubber | Version 1 | pneumatic |
---|---|---|---|---|---|
D=diameter(mm) | 19 | D1(mm) | 10 | D2(mm) | M14x1 |
D3(mm) | 23 | D4(mm) | M5 | H=Height(mm) | 5.5 |
H1(mm) | 21 | H2(mm) | 4.5 | H3(mm) | 26.5 |
H4(mm) | 10 | SW=key width(mm) | 19 | Operating pressure(MPa) | 0.3 - 0.7 |