Swivel hold-down clamp, mini, with cam lever (K0927) (Part Numbers - CAD Download)

Swivel hold-down clamp, mini, with cam lever (K0927)
· Manual swivelling and clamping

· Manual actuation

· Unobstructed insertion and removal of workpieces

· For tight spaces

· Application sectors: assembly, toolmaking, fixture construction, measuring technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0927.100
K0927.150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
J
(mm)
K
(mm)
L
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
F=Retaining force
(N)
Y max.
(mm)
O
(mm)
X max.
(mm)
Y min.
(mm)
Q
(mm)
I
(mm)
H=Width
(mm)
X min.
(mm)
M=Length
(mm)
Weight
(kg)

196.19 €

1 4 Days 451025.52516508932262211824M6100*2070043.51.540.534.55.514231.5180.2500

235.28 €

1 4 Days 551232312063109403228141030.5M8150*25110053.61.848.641.46.61.25236.4220.4800

Loading...

  1. 1

Basic information

Main material High carbon steel Item Hold-down Clamp Version 1 with cam lever
Version 2 swivelling Actuation lever Kind of fastening bore
Application rough and machined parts RoHS true

Tech Support