Clamp straps (K0835) (K0835.08080)

Clamp straps (K0835) K0835.08080

Product Details:

Manufacturer part number: K0835.08080

Brand: KIPP

Price: 23.59

Delivery time: 4 Days


Technical Data:

A=Total length: 80 mm

B: 24 mm

C: 32 mm

D: 24 mm

F: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0835.08080

Part Number
K0835.08080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
E=Width
(mm)
Weight
(kg)

23.59 €

1 4 Days 802432242512790.1320

Loading...

  1. 1

Basic information

Item Clamp Strap RoHS true

Tech Support