Clamping arm for swing clamp (K1813)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1813.12
K1813.16
K1813.50
K1813.2025
K1813.3240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
T
(mm)
Size A1
(mm)
T1
(mm)
Weight
(kg)

19.48 €

1 4 Days 2053.56M3x0.586.52941242.50.0116

19.48 €

1 4 Days 2575.59M04x0.7136.53651652.50.0349

27.60 €

1 4 Days 651712.521M10x1.52513881350104.50.3082

21.10 €

1 4 Days 35108.514M06x116851720/25730.0679

22.72 €

1 4 Days 451410.517M08x1.2522967932/40104.50.1860

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body anodized Main colour black
Item Clamping Arm Version 1 for swing clamp PL Edelstahl false
RoHS true

Tech Support