Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1816.12 |
K1816.16 |
K1816.20 |
K1816.25 |
K1816.32 |
K1816.40 |
K1816.50 |
K1816.63 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B=Width (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | L=Length (mm) | T (mm) | Size | A1 (mm) | T1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.61 € | 1 | 4 Days | 35 | 12 | 8 | 5.5 | 9 | M4 | 12 | 45 | 5 | 12 | 4 | 5 | 0.0130 | ||
20.61 € | 1 | 4 Days | 41 | 12 | 8 | 5.5 | 9 | M4 | 12 | 51 | 4 | 16 | 4 | 5 | 0.0158 | ||
24.17 € | 1 | 4 Days | 48 | 16 | 12 | 8.5 | 14 | M6 | 16 | 64 | 8 | 20 | 6 | 6 | 0.0310 | ||
24.17 € | 1 | 4 Days | 50 | 16 | 14 | 9 | 14 | M6 | 16 | 66 | 6 | 25 | 6 | 6 | 0.0320 | ||
30.21 € | 1 | 4 Days | 60 | 20 | 16 | 9 | 14 | M8 | 19 | 81 | 7 | 32 | 9 | 9 | 0.0547 | ||
30.21 € | 1 | 4 Days | 70 | 20 | 16 | 9 | 14 | M8 | 19 | 90 | 7 | 40 | 9 | 9 | 0.0650 | ||
30.21 € | 1 | 4 Days | 80 | 25 | 20 | 11 | 17 | M12 | 25 | 105 | 9 | 50 | 10 | 10 | 0.1295 | ||
37.09 € | 1 | 4 Days | 90 | 25 | 20 | 11 | 17 | M12 | 25 | 115 | 9 | 63 | 10 | 10 | 0.1490 |
Loading...
Main material | Aluminium | Item | Clamping Arm | Version 1 | for swing clamp |
---|---|---|---|---|---|
RoHS | true |
Configure
Basic Attributes
A(mm)
B=Width(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
L=Length(mm)
T(mm)
Size
A1(mm)
T1(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes