Tension levers for rotary lever clamps, Form A standard (K1857)

Tension levers for rotary lever clamps, Form A standard (K1857)
The tension lever can be used for the hydraulic rotary lever clamp K1856 or the pneumatic rotary lever clamp K1870. The "standard" tension lever or the "blank" tension lever can be selected. The "standard" tension lever is finish machined and can be mounted directly. The "blank" tension lever can be individually machined to suit. The blank lever is made from unhardened steel for easier machining. After the individual contour has been machined, the tension levers must be annealed and hardened before mounting to prevent deformation of the levers during use.
Material:
Standard and blank steel.
Version:
Standard hardened.
Blank not hardened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1857.12091
K1857.12131
K1857.12181
K1857.12221
K1857.16121
K1857.16181
K1857.16241
K1857.16301
K1857.20151
K1857.20221
K1857.20301
K1857.20371
K1857.25191
K1857.25281
K1857.25381
K1857.25471
K1857.32241
K1857.32361
K1857.32481
K1857.32601
K1857.40301
K1857.40451
K1857.40601
K1857.40751
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
L1
(mm)
R
(mm)
Travel for Piston diameter
(mm)
Weight
(kg)

46.38 €

1 4 Days 126991.50.98120.0157

52.33 €

1 4 Days 12613.591.51.12120.0200

57.07 €

1 4 Days 1261891.51.97120.0250

63.02 €

1 4 Days 12622.591.52.45120.0226

47.56 €

1 4 Days 168121220.78160.0300

53.51 €

1 4 Days 168181221.16160.0400

59.46 €

1 4 Days 168241221.6160.0400

65.40 €

1 4 Days 168301221.94160.0500

51.13 €

1 4 Days 201015152.51.48200.0500

57.07 €

1 4 Days 201022.5152.52.21200.0600

63.02 €

1 4 Days 201030152.52.95200.0700

71.35 €

1 4 Days 201037.5152.53.68200.0997

61.84 €

1 4 Days 2512.51918.831.26250.0900

70.16 €

1 4 Days 2512.52818.831.86250.1150

77.29 €

1 4 Days 2512.53818.832.52250.1400

84.42 €

1 4 Days 2512.54718.833.12250.1600

102.26 €

1 4 Days 3216242442.56320.1850

115.35 €

1 4 Days 3216362443.85320.2400

128.42 €

1 4 Days 3216482445.13320.2800

140.31 €

1 4 Days 3216602446.4320.3300

147.45 €

1 4 Days 4020303053.05400.3550

167.66 €

1 4 Days 4020453054.6400.4500

185.50 €

1 4 Days 4020603056.1400.5500

202.15 €

1 4 Days 4020753057.6400.6350

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened Form A
Form-Type Standard Item Tension Lever Version 1 for rotary lever clamp
PL Edelstahl false RoHS true

Tech Support