Clamping arm for hydraulic swing clamps, Form C (K1865)

Clamping arm for hydraulic swing clamps, Form C (K1865)
Single clamping arms for the swing clamp K1864. Different clamping situations can be realised with the different clamping arm designs. Fastening materials are supplied with the clamping arms.
Material:
Steel.
Version:
Black oxidised.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1865.25253
K1865.40373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
for Piston diameter
(mm)
Weight
(kg)

30.91 €

1 4 Days 3220164125250.0800

48.75 €

1 4 Days 4832236137400.2300

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form C
H1(mm) 6 Item Clamping Arm Version 1 for swing clamp
Version 2 hydraulic PL Edelstahl false RoHS true

Tech Support