Clamp straps with flattened ball (K1949)

Clamp straps with flattened ball (K1949)
· Flexible application

· Ball adjusts optimally to workpiece contours

· ball point hardened

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1949.06
K1949.08
K1949.10
K1949.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
D
(mm)
E1
(mm)
E2
(mm)
H
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
F
(kN)
Ball Ø
(mm)
for Screw Weight
(kg)

25.27 €

1 4 Days 1072085.510201.62.55054.828.5M60.0606

28.82 €

1 4 Days 12925107.2132223606.58.7710M80.1086

38.09 €

1 4 Days 151130128.615302.73.5807.513.912M100.2191

43.08 €

1 4 Days 2013401410.521503.5412510.520.216M120.6182

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Ball-bearing steel Item Clamp Strap
Version 1 with flattened ball RoHS true

Tech Support