Strap clamps open U, DIN 6315, Steel (K1952)

Strap clamps open U, DIN 6315, Steel (K1952)
· Large adjustment range

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1952.06
K1952.08
K1952.10
K1952.12
K1952.16
K1952.20
K1952.24
K1952.30
K1952.40
K1952.121
K1952.122
K1952.161
K1952.162
K1952.201
K1952.202
K1952.241
K1952.242
K1952.301
K1952.302
K1952.401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
B4
(mm)
for Screw L1=Length
(mm)
Weight
(kg)

9.95 €

1 4 Days 126.61863M6600.0639

10.07 €

1 4 Days 1592584M8800.1400

11.40 €

1 4 Days 201131105M101000.3006

13.46 €

1 4 Days 251438126M12/M141250.5700

19.01 €

1 4 Days 301848158M16/M181601.0640

29.01 €

1 4 Days 4022521510M20/M222001.7750

35.93 €

1 4 Days 4026662010M242002.3860

68.75 €

1 4 Days 5033732012M30/M323154.5800

179.61 €

1 4 Days 60401003012M3640010.9000

15.46 €

1 4 Days 251438126M12/M141600.7152

20.18 €

1 4 Days 251438126M12/M142000.9100

21.97 €

1 4 Days 301848158M16/M182001.3350

31.67 €

1 4 Days 4018481510M16/M182502.1630

39.15 €

1 4 Days 4022622010M20/M222503.0000

50.80 €

1 4 Days 4022622010M20/M223153.7660

41.98 €

1 4 Days 4026662010M242503.0280

60.50 €

1 4 Days 4026662010M243153.7800

59.81 €

1 4 Days 5033732012M30/M322503.6320

91.28 €

1 4 Days 5033732012M30/M324006.1000

238.49 €

1 4 Days 60401003012M3660016.5000

Loading...

  1. 1

Basic information

Main material High carbon steel Form A Item Clamp Strap
Version 1 open-U RoHS true

Tech Support