Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1954.030 |
K1954.040 |
K1954.050 |
K1954.060 |
K1954.080 |
K1954.100 |
K1954.120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | E (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | Retaining force (kN) | D=Fastening hole (mm) | L5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.34 € | 1 | 4 Days | M12 | 12 | 50 | 125 | 140 | 50 | 80 | 30 | 110 | 20.2 | 17 | 50 | 1.0560 | ||
77.59 € | 1 | 4 Days | M12 | 14 | 50 | 125 | 140 | 50 | 80 | 30 | 110 | 20.2 | 17 | 50 | 1.0860 | ||
83.01 € | 1 | 4 Days | M16 | 16 | 75 | 160 | 140 | 55 | 60 | 30 | 110 | 37.8 | 17 | 50 | 1.2560 | ||
83.01 € | 1 | 4 Days | M16 | 18 | 75 | 160 | 140 | 55 | 60 | 30 | 110 | 37.8 | 17 | 50 | 1.2930 | ||
107.79 € | 1 | 4 Days | M16 | 16 | 65 | 160 | 175 | 70 | 95 | 40 | 135 | 37.8 | 21 | 60 | 1.9700 | ||
105.18 € | 1 | 4 Days | M16 | 18 | 65 | 160 | 175 | 70 | 95 | 40 | 135 | 37.8 | 21 | 60 | 1.9900 | ||
113.74 € | 1 | 4 Days | M20 | 22 | 85 | 200 | 175 | 70 | 80 | 40 | 135 | 58.8 | 21 | 60 | 2.4220 |
Loading...
Main material | Steel | Form | B | Item | Clamping Claw |
---|---|---|---|---|---|
Version 1 | adjustable | RoHS | true |
Configure
Basic Attributes
D1(mm)
E(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Retaining force(kN)
D=Fastening hole(mm)
L5(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes