Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2054.1060
Main material | High carbon steel | Surface finish body | black oxidized | Main colour | black |
---|---|---|---|---|---|
Form | B | Form-Type | without clamping arm | B=Width(mm) | 90 |
B1(mm) | 70 | D=Diameter(mm) | 11 | H=Height(mm) | 80 |
H1(mm) | 139 | H2(mm) | 11 | H3(mm) | 15 |
H4(mm) | 30 | H5(mm) | 29 | L3(mm) | 50 |
SW=key width(mm) | 19 | Item | Swing Clamp | Version 1 | swivel to the right |
S1(mm) | 11 | S2(mm) | 10 | Weight(kg) | 1.2000 |
PL Edelstahl | false | RoHS | true |
This page is Swing clamps, heavy duty, automation compatible, Form B, without clamping arm (K2054), part number K2054.1060.
You can find the detail information about specifications and dimensions on part number K2054.1060.