Hook clamps with collar and cam lever (04371-1)

Hook clamps with collar and cam lever (04371-1)
· Ideal for clamping jobs where parts are inserted from above

· Manual operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04371-106
04371-108
04371-110
04371-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tightening Force
(N)
Stroke S
(mm)
A
(mm)
B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
P
(mm)
R
(mm)
SW
(mm)
F
(kN)

121.87 €

1 4 Days 1201.270.421.5M620M6x0.556605310998830174

121.87 €

1 4 Days 1201.270.421.5M820M6x0.556605310998830174

138.61 €

1 4 Days 3501.59633.3M1025M8x0.75727967121213101040198

162.48 €

1 4 Days 3501.59633.3M1232M8x0.75889682151818121250278

Loading...

  1. 1

Basic information

Main material High carbon steel

Tech Support