Clamp straps DIN 6314 straight, steel or aluminium (04080)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04080-06
04080-08
04080-10
04080-12
04080-14
04080-16
04080-18
04080-20
04080-24
04080-30
04080-201
04080-206
04080-208
04080-210
04080-212
04080-214
04080-216
04080-218
04080-220
04080-2201
04080-224
04080-2241
04080-230
04080-2301
04080-241
04080-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
E1
(mm)
E2
(mm)
L=Length
(mm)
F
(kN)
for screw

7.85 €

1 4 Days High carbon steel10720813.513504.82M6

9.80 €

1 4 Days High carbon steel129251014.513608.77M8

10.82 €

1 4 Days High carbon steel1511301220.5198013.9M10

13.26 €

1 4 Days High carbon steel20144014282610020.2M12/M14

15.25 €

1 4 Days High carbon steel20144014283612520.2M12/M14

18.53 €

1 4 Days High carbon steel25185018352712537.8M16/M18

24.48 €

1 4 Days High carbon steel25185018354716037.8M16/M18

34.97 €

1 4 Days High carbon steel30226022413816058.8M20/M22

50.26 €

1 4 Days High carbon steel30267026485420084.7M24

110.10 €

1 4 Days High carbon steel403480346266250135M30/M32

43.55 €

1 4 Days High carbon steel30226022415820058.8M20/M22

33.52 €

1 4 Days Aluminium10720813.513504.82M6

34.51 €

1 4 Days Aluminium129251014.513608.77M8

34.09 €

1 4 Days Aluminium1511301220.5198013.9M10

39.44 €

1 4 Days Aluminium20144014282610020.2M12/M14

49.28 €

1 4 Days Aluminium20144014283612520.2M12/M14

59.15 €

1 4 Days Aluminium25185018352712537.8M16/M18

66.53 €

1 4 Days Aluminium25185018354716037.8M16/M18

61.40 €

1 4 Days Aluminium30226022413816058.8M20/M22

81.12 €

1 4 Days Aluminium30226022415820058.8M20/M22

97.04 €

1 4 Days Aluminium30267026485420084.7M24

98.78 €

1 4 Days Aluminium35267026487925084.7M24

160.15 €

1 4 Days Aluminium403480346266250135M30/M32

197.16 €

1 4 Days Aluminium503480346296315135M30/M32

72.60 €

1 4 Days High carbon steel35267026487925084.7M24

140.26 €

1 4 Days High carbon steel503480346296315135M30/M32

Loading...

  1. 1

Tech Support