Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04330-08 |
04330-10 |
04330-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | B1 (mm) | B2 (mm) | D=thread (mm) | D1 (mm) | H (mm) | H1 max. (mm) | H2 (mm) | L=Handle length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | S (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.99 € | 1 | 4 Days | 14 | 38 | 25 | 12 | M8 | 25 | 70 | 25 | 34 | 104±2 | 27 | 28 | 28 | 27 | 16 | 13 | ||
172.47 € | 1 | 4 Days | 16 | 41 | 32 | 13.5 | M10 | 30 | 80 | 24 | 40 | 123±2 | 34 | 36 | 32 | 35 | 20 | 17 | ||
217.70 € | 1 | 4 Days | 19 | 43 | 40 | 14.5 | M12 | 30 | 100 | 31 | 48 | 146±3 | 43 | 45 | 37 | 45 | 25 | 19 |
Loading...
Material | Steel | Type | Main Body | Main material | High carbon steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Component material | High carbon steel | D2(mm) | 7 |
Configure
Basic Attributes
A(mm)
B(mm)
B1(mm)
B2(mm)
D=thread(mm)
D1(mm)
H(mm)
H1 max.(mm)
H2(mm)
L=Handle length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
S(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes