Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04372-110030 |
04372-110040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Tightening torque max. (Nm) | F max. (kN) | |
---|---|---|---|---|---|---|---|
57.96 € | 1 | 4 Days | 30 | 37.2 | 13 | ||
58.42 € | 1 | 4 Days | 40 | 31.4 | 9.8 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Form | A |
---|---|---|---|---|---|
B(mm) | 12 | D=diameter(mm) | 20 | D1(mm) | 25 |
H=Height(mm) | 75 | H1(mm) | 54 | H2(mm) | 30 |
H3(mm) | 9 | H4(mm) | 10 | H5 max. clamping range(mm) | 12 |
Socket head screw DIN 912 | M10x65 |