Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04372-404118 |
04372-406122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D=diameter (mm) | D1 (mm) | D2 (mm) | F max. (kN) | H=Height (mm) | H1 (mm) | H2 (mm) | H4 (mm) | H5 max. clamping range (mm) | L (mm) | R (mm) | Socket head screw DIN 912 | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.67 € | 1 | 4 Days | 8 | 10 | 14 | M4 | 2 | 37 | 24.5 | 14.5 | 7.5 | 3 | 14 | 18 | M4x30 | 2.7 | ||
50.55 € | 1 | 4 Days | 10 | 12 | 16 | M5 | 3.5 | 44 | 30.5 | 17.5 | 9.5 | 4 | 17 | 22 | M6x35 | 7 |
Loading...
Material | Steel | Type | Main Body | Main material | High carbon steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Main colour | Black | Form | D |
Configure
Basic Attributes
B(mm)
D=diameter(mm)
D1(mm)
D2(mm)
F max.(kN)
H=Height(mm)
H1(mm)
H2(mm)
H4(mm)
H5 max. clamping range(mm)
L(mm)
R(mm)
Socket head screw DIN 912
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes