Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04375-04035 |
04375-06040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Thread | D2 (mm) | D3 (mm) | L=height (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW=key width (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.63 € | 1 | 4 Days | 10 | M4 | M6 | 14 | 35 | 46 | 16 | 13 | 12 | 2.7 | ||
29.95 € | 1 | 4 Days | 12 | M6 | M8 | 16 | 40 | 54 | 19 | 14 | 13 | 7 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | A | Form-Type | with square |
Configure
Basic Attributes
D(mm)
D1=Thread
D2(mm)
D3(mm)
L=height(mm)
L1(mm)
L2(mm)
L3(mm)
SW=key width(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes