Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (27630)

Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (27630)
· Bearing ball, hardened

· Plain bearing, maintenance-free

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27630-05
27630-06
27630-08
27630-051
27630-061
27630-081
27630-10
27630-12
27630-16
27630-20
27630-22
27630-101
27630-10125
27630-101251
27630-121
27630-12125
27630-121251
27630-161
27630-1615
27630-16151
27630-201
27630-221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Static base loads
(kN)
Dynamic base loads
(kN)

36.10 €

1 4 Days [M5] M5118007.513RH Thread2718459118611.111010911.87.5

36.10 €

1 4 Days [M6] M6131009.313RH Thread302056101396.7512.712101113.19.3

40.21 €

1 4 Days [M8] M82070016.713RH Thread36245812.51612915.8716121320.716.7

36.10 €

1 4 Days [M5] M5118007.513LH Thread2718459118611.111010911.87.5

36.10 €

1 4 Days [M6] M6131009.313LH Thread302056101396.7512.712101113.19.3

40.21 €

1 4 Days [M8] M82070016.713LH Thread36245812.51612915.8716121320.716.7

44.95 €

1 4 Days [M10] M102830023.413RH Thread43286.51015191410.519.0520151728.323.4

54.91 €

1 4 Days [M12] M12345003213RH Thread50326.51217.522161222.2222161934.532

81.64 €

1 4 Days [M16] M166060052.715RH Thread64428162227211528.5728222260.652.7

108.65 €

1 4 Days [M20] M20x1.58310078.115RH Thread7750102027.534251834.9233263283.178.1

123.05 €

1 4 Days [M22] M22x1.59970097.215RH Thread845412223037282038.137263299.797.2

44.95 €

1 4 Days [M10] M102830023.413LH Thread43286.51015191410.519.0520151728.323.4

44.95 €

1 4 Days [M10] M10x1.252830023.413RH Thread43286.51015191410.519.0520151728.323.4

44.95 €

1 4 Days [M10] M10x1.252830023.413LH Thread43286.51015191410.519.0520151728.323.4

54.91 €

1 4 Days [M12] M12345003213LH Thread50326.51217.522161222.2222161934.532

54.91 €

1 4 Days [M12] M12x1.25345003213RH Thread50326.51217.522161222.2222161934.532

54.91 €

1 4 Days [M12] M12x1.25345003213LH Thread50326.51217.522161222.2222161934.532

81.64 €

1 4 Days [M16] M166060052.715LH Thread64428162227211528.5728222260.652.7

81.64 €

1 4 Days [M16] M16x1.56060052.715RH Thread64428162227211528.5728222260.652.7

81.64 €

1 4 Days [M16] M16x1.56060052.715LH Thread64428162227211528.5728222260.652.7

108.65 €

1 4 Days [M20] M20x1.58310078.115LH Thread7750102027.534251834.9233263283.178.1

123.05 €

1 4 Days [M22] M22x1.59970097.215LH Thread845412223037282038.137263299.797.2

Loading...

  1. 1

Basic information

Type Rod End Bearing Types of Rod End Bearing Standard Main Body Material Stainless Steel
Surface finish body Polished Component material Stainless steel

Tech Support