Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27656-0840 |
27656-0875 |
27656-1045 |
27656-1080 |
27656-1305 |
27656-1310 |
27656-1606 |
27656-1613 |
27656-1918 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | D1=Pin (mm) | D3 (mm) | D6 (mm) | L3 (mm) | L7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | 4 Days | short | 8 | 8 | 5 | 9 | 4 | ||
0.81 € | 1 | 4 Days | long | 8 | 8 | 5 | 9 | 7.5 | ||
1.01 € | 1 | 4 Days | short | 10 | 10 | 6 | 11 | 4.5 | ||
1.06 € | 1 | 4 Days | long | 10 | 10 | 6 | 11 | 8 | ||
1.30 € | 1 | 4 Days | short | 13 | 13 | 8 | 13 | 5 | ||
1.32 € | 1 | 4 Days | long | 13 | 13 | 8 | 13 | 10 | ||
1.88 € | 1 | 4 Days | short | 16 | 16 | 10 | 16 | 6 | ||
1.93 € | 1 | 4 Days | long | 16 | 16 | 10 | 16 | 13 | ||
3.17 € | 1 | 4 Days | long | 19 | 19 | 14 | 20 | 18 |
Loading...
Main Body Material | Steel | Main material | Steel | Surface finish body | galvanised and passivated |
---|---|---|---|---|---|
Form | B |