Configure
  • Main Body Material
  • Thread M
    • M5
    • M6
    • M8
    • M10
    • M14
  • Steel code
  • Component material
  • A(mm)
  • D1(mm)
  • E(mm)
  • L3(mm)
  • LA(mm)
  • Extraction force F(N)
  • Est. shipping days
    • All
    • Within 4 working days

Axial joints similar to DIN 71802 (27665)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Thread M

Steel code

Surface finish body

Component material

A

(mm)

D1

(mm)

E

(mm)

L3

(mm)

LA

(mm)

Extraction force F

(N)

Minimum order quantity
Steel
[M5] M5
-
Galvanised and passivated
-
22
8
10.2
9
19.2
30
1 pieces
Steel
[M6] M6
-
Galvanised and passivated
-
25
10
11.5
11
23.5
40
1 pieces
Steel
[M8] M8
-
Galvanised and passivated
-
30
13
14
13
29.5
60
1 pieces
Steel
[M10] M10
-
Galvanised and passivated
-
35
16
15.5
16
36
80
1 pieces
Steel
[M14] M14x1.5
-
Galvanised and passivated
-
45
19
21.5
20
48
100
1 pieces
Stainless Steel
[M5] M5
1.4305
Bright
PTFE
22
8
10.2
9
19.2
30
1 pieces
Stainless Steel
[M6] M6
1.4305
Bright
PTFE
25
10
11.5
11
23.5
40
1 pieces
Stainless Steel
[M8] M8
1.4305
Bright
PTFE
30
13
14
13
29.5
60
1 pieces
Stainless Steel
[M10] M10
1.4305
Bright
PTFE
35
16
15.5
16
36
80
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.54 €
( 7.78 € )
4 working days
6.73 €
( 8.01 € )
4 working days
10.07 €
( 11.98 € )
4 working days
12.83 €
( 15.27 € )
4 working days
18.06 €
( 21.49 € )
4 working days
21.17 €
( 25.19 € )
4 working days
21.90 €
( 26.06 € )
4 working days
30.19 €
( 35.93 € )
4 working days
41.66 €
( 49.58 € )
4 working days

More Information

Basic information

· For transmitting movement processes

· Application sectors: machine and vehicle construction, material handling

· Temperature range: -30 °C to +110 °C

· Stainless steel version: protected against dust and dirt