Cam-operated Edge Clamps Form D (04518) (04518-006040)

Cam-operated Edge Clamps Form D (04518) 04518-006040

Product Details:

Manufacturer part number: 04518-006040

Brand: NORELEM

Price: 147.36

Delivery time: 4 Days


Technical Data:

Version 1: left

B=Width: 25 mm

D1: M6 mm

H=Height: 25 mm

H1: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04518-006040

Part Number
04518-006040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

147.36 €

1 4 Days left25M625452017438.512114.5221103800

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form D

This page is Cam-operated Edge Clamps Form D (04518), part number 04518-006040.
You can find the detail information about specifications and dimensions on part number 04518-006040.

Variation of this product

Part Number
04518-006020
04518-010020
04518-010040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

143.80 €

1 4 Days right25M625452017438.512114.5221103800

208.66 €

1 4 Days right40M10407431.527658.51818734.51437200

208.66 €

1 4 Days left40M10407431.527658.51818734.51437200

Tech Support