Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03157-218053
Main material | structural steel | Surface finish body | black oxidised | Component material | high carbon steel |
---|---|---|---|---|---|
Surface finish component | tempered, hardened and PTFE-coated | Version 1 | with lateral clamping | Form | B |
Clamping type | internal clamping | Clamping force max.(kN) | 20 | D=Diameter min.(mm) | 18 |
D=Diameter max.(mm) | 53.3 | D1(mm) | 53.3 | D2(mm) | 25 |
H(mm) | 44.4 | H1(mm) | 25.4 | H2(mm) | 21 |
H3(mm) | 45 | SW(mm) | 6 | Tightening torque max.(Nm) | 66 |
This page is Mandrel collets with side lock, Form B with shaft for holding in lathe chucks (03157), part number 03157-218053.
You can find the detail information about specifications and dimensions on part number 03157-218053.