Flat clamps Form A (04571) (Part Numbers)

Flat clamps Form A (04571)
· Ideal for clamping low-profile workpieces

· Clamping element and fixed jaw in one compact unit

· Specifically for small components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04571-104
04571-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D1=Pin diameter
(mm)
D2
(mm)
G=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1=hole spacing from edge
(mm)
L2
(mm)
T
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

34.44 €

1 4 Days 15544M4735223128622.7

37.70 €

1 4 Days 19755M59462.5281410735.4

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Hardened and black oxid finish Form A

Tech Support