Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03158-0101203 |
03158-0101503 |
03158-0101904 |
03158-0102305 |
03158-0102705 |
03158-0103106 |
03158-0103906 |
03158-0104706 |
03158-0105508 |
03158-0107108 |
03158-0108708 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | Ball Ø (mm) | D=Diameter max. (mm) | D=Diameter min. (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L (mm) | L1 (mm) | L2 (mm) | M (mm) | No. of balls | SW (mm) | Tightening torque max. (Nm) | Clamping force max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
355.17 € | 1 | 4 Days | 3.5 | 2.5 | 14.2 | 11.7 | M5 | 10 | 1.5 | M3 | 12.8 | 10 | 4.2 | 3 | 1.4 | 3.5 | 11 | 10 | 2 | 3 | 5.5 | 2 | 0.5 | ||
376.59 € | 1 | 4 Days | 4.5 | 4 | 18.5 | 14.5 | M6 | 12 | 2 | M3 | 17.3 | 14.5 | 9.8 | 8.6 | 2.3 | 5.5 | 14.1 | 12 | 2.5 | 3 | 5.5 | 2 | 3.5 | ||
417.60 € | 1 | 4 Days | 5.5 | 4 | 22.5 | 18.5 | M8 | 15 | 2.5 | M4 | 20.9 | 16.5 | 11.6 | 10.4 | 2.3 | 7.5 | 18.2 | 14 | 3.5 | 3 | 7 | 5 | 4 | ||
464.44 € | 1 | 4 Days | 7 | 4 | 26.5 | 22.5 | M10 | 20 | 3 | M5 | 25.4 | 19.8 | 14.2 | 13 | 2.3 | 6 | 17.4 | 15 | 3.5 | 3 | 8 | 10 | 4.5 | ||
511.25 € | 1 | 4 Days | 7 | 4 | 30.5 | 26.5 | M10 | 20 | 3 | M5 | 25.4 | 19.8 | 14.2 | 13 | 2.3 | 6 | 17.4 | 15 | 3.5 | 3 | 8 | 10 | 4.5 | ||
558.09 € | 1 | 4 Days | 9 | 8 | 38.5 | 30.5 | M12 | 25 | 4 | M6 | 30.3 | 23.1 | 14.2 | 11.9 | 4.6 | 7 | 21.9 | 20 | 3.5 | 3 | 10 | 17 | 4.5 | ||
612.78 € | 1 | 4 Days | 11 | 8 | 46.5 | 38.5 | M12 | 30 | 4 | M6 | 34.2 | 27.2 | 17.8 | 15.5 | 4.6 | 7.5 | 22.5 | 20 | 4.5 | 6 | 10 | 17 | 6.5 | ||
764.89 € | 1 | 4 Days | 11 | 8 | 54.5 | 46.5 | M12 | 30 | 4 | M6 | 34.2 | 27.2 | 18 | 15.7 | 4.6 | 7.5 | 22.5 | 20 | 6.5 | 6 | 10 | 17 | 6.5 | ||
815.64 € | 1 | 4 Days | 15 | 16 | 70.5 | 54.5 | M14x1.5 | 45 | 5 | M8 | 49.9 | 40.6 | 23.7 | 19.1 | 9.3 | 9 | 24.5 | 32 | 6.5 | 6 | 13 | 43 | 8 | ||
876.13 € | 1 | 4 Days | 17 | 16 | 86.5 | 70.5 | M16x1.5 | 60 | 5 | M8 | 55.4 | 46.1 | 28.3 | 23.7 | 9.3 | 10 | 29.4 | 20 | 6.5 | 6 | 13 | 43 | 10 | ||
965.86 € | 1 | 4 Days | 25 | 16 | 102.5 | 86.5 | M16x1.5 | 60 | 5 | M10 | 61.6 | 51 | 30.2 | 25.7 | 9.3 | 10 | 29.4 | 25 | 6.5 | 6 | 17 | 79 | 12.5 |
Loading...
Main material | steel | Component material | steel | Surface finish body | hardened and black oxid finish |
---|---|---|---|---|---|
Surface finish component | hardened and ground | Form | A | Item | Centring Clamp |
Steel code | 1.2842 | Version 1 | with ball |
Configure
Basic Attributes
A(mm)
Ball Ø(mm)
D=Diameter max.(mm)
D=Diameter min.(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L(mm)
L1(mm)
L2(mm)
M(mm)
No. of balls
SW(mm)
Tightening torque max.(Nm)
Clamping force max.(kN)
Filter by standard shipping days
Optional Attributes