Guide rollers (95057)

Guide rollers (95057)
· Two different treads

· Extrathane tread: quiet, low rolling resistance, trackless, highly abrasion resistant

· Polyamide 6 tread: breakproof, low rolling resistance, highly abrasion resistant

· Can be used on e.g. conveyor belts or doors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95057-03008
95057-030081
95057-03514
95057-035111
95057-04020
95057-040201
95057-05015
95057-050151
95057-06020
95057-060201
95057-07020
95057-070201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Main material Material tread D1
(mm)
B1
(mm)
Permissible load
(kg)
Ball bearing B=belt width
(mm)

28.21 €

1 4 Days 30PolyurethaneExtrathane6620626 2RS8

9.54 €

1 4 Days 30PolyamidePolyamide 66635626 2RS8

28.92 €

1 4 Days 35PolyurethaneExtrathane128406001 2RS14

10.53 €

1 4 Days 35PolyamidePolyamide 68755608 2RS11

29.10 €

1 4 Days 40PolyurethaneExtrathane109406000 2RS20

11.59 €

1 4 Days 40PolyamidePolyamide 61091006200 2RS20

30.18 €

1 4 Days 50PolyurethaneExtrathane109606200 2RS15

14.49 €

1 4 Days 50PolyamidePolyamide 61091006200 2RS15

34.24 €

1 4 Days 60PolyurethaneExtrathane1712906203 2RS20

17.17 €

1 4 Days 60PolyamidePolyamide 617121656203 2RS20

36.67 €

1 4 Days 70PolyurethaneExtrathane25151256205 2RS20

22.96 €

1 4 Days 70PolyamidePolyamide 625151856205 2RS20

Loading...

  1. 1

Basic information

Wheel bearing ball bearing

Tech Support