Ball transfer units with fastening holes, without housing (95158)

Ball transfer units with fastening holes, without housing (95158)
· Easy to assemble and dismantle

· Application sectors: machine construction, logistics, material handling, metrology

· Versatile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95158-122
95158-222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating
(N)
Ball Material Form

18.06 €

1 4 Days 1200SteelB

37.87 €

1 4 Days 900Stainless SteelC

Loading...

  1. 1

Basic information

Type Standard Shape Cylindrical Load Capacity Range(N) 500.1 to 5000
Body Material Steel Outside diameter(Ø) 45 Ball Dia. SD(Ø) 22
Surface finish body Galvanised D=diameter(mm) 33-0.2 H=Height(mm) 27.7
H1=Height(mm) 9.8±0.2 H2(mm) 5 No. of fastening holes 3

Tech Support