Configure

Ball transfer units mini (95180)

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Load Capacity Range

(N)

Load rating

(N)

Body Material

Ball Material

Outside diameter

(Ø)

Ball Dia. SD

(Ø)

Form

Surface finish body

D=diameter

(mm)

D2

(mm)

H=Height

(mm)

H1=Height

(mm)

L=thread length

(mm)

Minimum order quantity
50.1 to 100.0
100
Steel
Steel
13
4.8
A
Galvanised
13
M6
24
1
15
1 pieces
100.1 to 500.0
200
Steel
Steel
17
6.4
A
Galvanised
17
M6
26
2
15
1 pieces
100.1 to 500.0
300
Steel
Steel
18
7.9
A
Galvanised
18
M8
32
2
18
1 pieces
100.1 to 500.0
400
Steel
Steel
23
9.6
A
Galvanised
23
M8
40
2
20
1 pieces
100.1 to 500.0
500
Steel
Steel
28
12.7
A
Galvanised
28
M8
48
3.5
23
1 pieces
500.1 to 5000
700
Steel
Steel
24
15.8
B
Galvanised
24
M6
32.5
4
12
1 pieces
20.1 to 50.0
50
Stainless Steel
Stainless Steel
8
4.8
B
-
8
M2
8.5
1
2.5
1 pieces
50.1 to 100.0
100
Stainless Steel
Stainless Steel
13
6.4
B
-
13
M3
16.5
2
6
1 pieces
100.1 to 500.0
150
Stainless Steel
Stainless Steel
15
7.9
B
-
15
M4
20.5
2
8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.70 €
( 57.95 € )
4 working days
51.28 €
( 61.02 € )
4 working days
53.42 €
( 63.57 € )
4 working days
55.13 €
( 65.60 € )
4 working days
58.17 €
( 69.22 € )
4 working days
68.94 €
( 82.04 € )
4 working days
63.77 €
( 75.89 € )
4 working days
65.91 €
( 78.43 € )
4 working days
70.23 €
( 83.57 € )
4 working days

More Information

Basic information

· Application sectors: machine construction, logistics, material handling, metrology

· Versatile use