Rubber buffers spherical (26115)

Rubber buffers spherical (26115)
· Flexible buffer element to reduce vibrations

· Application sectors: machine and assembly construction, material handling, agricultural engineering

· Temperature range: -30 °C to +80 °C

· Extremely high load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26115-05003555
26115-05003570
26115-08006055
26115-08006070
26115-12509055
26115-12509070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H, Thickness T
(mm)
Hardness
(Shore A)
Shore grade D=outside diameter
(mm)
G=Thread H=Height
(mm)
T=thread depth
(mm)
Spring stiffness
(N/mm)
Load
(N)
PL Edelstahl Weight in kg (ERP)
(kg)

5.30 €

1 4 Days 355555A50M1035101202200-0.0979

5.30 €

1 4 Days 357070A50M10351011008000no0.098

9.78 €

1 4 Days 605555A80M12601215011000-0.2817

9.78 €

1 4 Days 607070A80M126012170024000no0.2917

34.06 €

1 4 Days 935555A125M16931620020000-1.214

34.06 €

1 4 Days 907070A125M169016280062000no1.214

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber Component colour black
Version 1 spherical Item Rubber Buffer Thread type internal thread
RoHS yes

Tech Support