Aluminium cap for holes and screw heads with hex socket (07160-10)

Aluminium cap for holes and screw heads with hex socket (07160-10)
· Non.destructive reusable system

· Prevents swarf and coolant from building up and accumulating in screw heads and countersinks

· Quick and easy assembly and dismantling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07160-10-02108
07160-10-02310
07160-10-02914
07160-10-03717
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
Suitable for bores / hex sockets
(mm)

11.62 €

1 4 Days 217.96.518

11.62 €

1 4 Days 239.98.3110

14.95 €

1 4 Days 2913.991.214

17.43 €

1 4 Days 3716.910.61.517

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body Anodized Main colour Black
Component material Nitrile rubber

Tech Support