Spherical washers, Form C DIN 6319, edition 10/01 (07420)

Spherical washers, Form C DIN 6319, edition 10/01 (07420)
· To compensate for unevenness

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07420-0106
07420-0108
07420-0110
07420-0112
07420-0116
07420-0120
07420-0124
07420-0130
07420-0136
07420-0142
07420-0148
07420-105
07420-106
07420-108
07420-110
07420-112
07420-114
07420-116
07420-120
07420-124
07420-130
07420-136
07420-142
07420-148
07420-156
07420-164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Surface finish body H1
(mm)
R1
(mm)
G=Thread Load rating max. (static load only)
(kN)

1.30 €

1 4 Days 6.42.312Stainless steelbright0.79M66

1.85 €

1 4 Days 8.43.217Stainless steelbright0.612M812

2.51 €

1 4 Days 10.5421Stainless steelbright0.815M1016

2.97 €

1 4 Days 134.624Stainless steelbright1.117M1224

4.57 €

1 4 Days 175.330Stainless steelbright1.322M1645

6.31 €

1 4 Days 216.336Stainless steelbright227M2071

10.05 €

1 4 Days 258.244Stainless steelbright2.432M24105

16.33 €

1 4 Days 3111.256Stainless steelbright3.641M30191

24.81 €

1 4 Days 371468Stainless steelbright4.650M36-

47.83 €

1 4 Days 431778Stainless steelbright6.558M42-

69.61 €

1 4 Days 502192Stainless steelbright867M48-

0.57 €

1 4 Days 5.25210.5Mild steelcase-hardened0.47.5M56.5

0.44 €

1 4 Days 6.42.312Mild steelcase-hardened0.79M69

0.47 €

1 4 Days 8.43.217Mild steelcase-hardened0.612M817

0.70 €

1 4 Days 10.5421Mild steelcase-hardened0.815M1026

0.75 €

1 4 Days 134.624Mild steelcase-hardened1.117M1238

1.16 €

1 4 Days 15528Mild steelcase-hardened1.222M1453

1.20 €

1 4 Days 175.330Mild steelcase-hardened1.322M1673

1.71 €

1 4 Days 216.336Mild steelcase-hardened227M20117

3.01 €

1 4 Days 258.244Mild steelcase-hardened2.432M24168

5.05 €

1 4 Days 3111.256Mild steelcase-hardened3.641M30269

11.99 €

1 4 Days 371468Mild steelcase-hardened4.650M36394

17.03 €

1 4 Days 431778Mild steelcase-hardened6.558M42542

25.42 €

1 4 Days 502192Mild steelcase-hardened867M48714

43.35 €

1 4 Days 5823103Mild steelcase-hardened9.579M56960

58.77 €

1 4 Days 6627120Mild steelcase-hardened1293M641269

Loading...

  1. 1

Basic information

Form C

Tech Support