Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28054-136038 |
28054-1361615 |
28054-141012 |
28054-1411815 |
28054-1412015 |
28054-1412215 |
28054-147034 |
28054-152100 |
28054-163112 |
28054-163114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1=Thread | D2 (mm) | D3 (mm) | L (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
3.09 € | 1 | 4 Days | 36 | G3/8 | 23 | 4 | 17 | 11 | ||
3.09 € | 1 | 4 Days | 36 | M16x1,5 | 23 | 4 | 17 | 11 | ||
3.33 € | 1 | 4 Days | 41 | G1/2 | 28 | 4 | 18 | 12 | ||
3.11 € | 1 | 4 Days | 41 | M18x1,5 | 28 | 4 | 17.5 | 12 | ||
3.33 € | 1 | 4 Days | 41 | M20x1,5 | 28 | 4 | 17.5 | 12 | ||
3.34 € | 1 | 4 Days | 41 | M22x1,5 | 28 | 4 | 17.5 | 12 | ||
4.18 € | 1 | 4 Days | 47 | G3/4 | 33 | 5 | 17 | 12 | ||
4.50 € | 1 | 4 Days | 52 | G1 | 38 | 5 | 20 | 12 | ||
5.88 € | 1 | 4 Days | 63 | G1 1/2 | 55 | 5 | 23 | 13.5 | ||
5.85 € | 1 | 4 Days | 63 | G1 1/4 | 49 | 5 | 23 | 13 |
Loading...
Main material | Thermoplastic | Form | A |
---|
Configure
Basic Attributes
D=outside diameter(mm)
D1=Thread
D2(mm)
D3(mm)
L(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes