Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28034-236038 |
28034-2361615 |
28034-241012 |
28034-2411815 |
28034-2412015 |
28034-2412215 |
28034-247034 |
28034-252100 |
28034-263112 |
28034-263114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | D=outside diameter (mm) | D1=Thread | D2 (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
2.54 € | 1 | 4 Days | 17 | 36 | G3/8 | 23 | 11 | ||
2.54 € | 1 | 4 Days | 17 | 36 | M16x1.5 | 23 | 11 | ||
2.91 € | 1 | 4 Days | 18 | 41 | G1/2 | 28 | 12 | ||
2.79 € | 1 | 4 Days | 17.5 | 41 | M18x1.5 | 28 | 12 | ||
2.91 € | 1 | 4 Days | 17.5 | 41 | M20x1.5 | 28 | 12 | ||
3.02 € | 1 | 4 Days | 17.5 | 41 | M22x1.5 | 28 | 12 | ||
3.24 € | 1 | 4 Days | 17 | 47 | G3/4 | 33 | 12 | ||
4.06 € | 1 | 4 Days | 20 | 52 | G1 | 38 | 12 | ||
5.35 € | 1 | 4 Days | 23 | 63 | G1 1/2 | 55 | 13.5 | ||
5.12 € | 1 | 4 Days | 23 | 63 | G1 1/4 | 49 | 13 |
Loading...
Main material | Thermoplastic | Form | B |
---|
Configure
Basic Attributes
Length(mm)
D=outside diameter(mm)
D1=Thread
D2(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes