Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28034-136038 |
28034-1361615 |
28034-141012 |
28034-1411815 |
28034-1412015 |
28034-1412215 |
28034-147034 |
28034-152100 |
28034-163112 |
28034-163114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1=Thread | D2 (mm) | L (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
2.19 € | 1 | 4 Days | 36 | G3/8 | 23 | 17 | 11 | ||
2.19 € | 1 | 4 Days | 36 | M16x1,5 | 23 | 17 | 11 | ||
2.46 € | 1 | 4 Days | 41 | G1/2 | 28 | 18 | 12 | ||
2.36 € | 1 | 4 Days | 41 | M18x1,5 | 28 | 17.5 | 12 | ||
2.46 € | 1 | 4 Days | 41 | M20x1,5 | 28 | 17.5 | 12 | ||
2.53 € | 1 | 4 Days | 41 | M22x1,5 | 28 | 17.5 | 12 | ||
2.88 € | 1 | 4 Days | 47 | G3/4 | 33 | 17 | 12 | ||
3.59 € | 1 | 4 Days | 52 | G1 | 38 | 20 | 12 | ||
4.90 € | 1 | 4 Days | 63 | G1 1/2 | 55 | 23 | 13.5 | ||
4.65 € | 1 | 4 Days | 63 | G1 1/4 | 49 | 23 | 13 |
Loading...
Main material | Thermoplastic | Form | A |
---|
Configure
Basic Attributes
D=outside diameter(mm)
D1=Thread
D2(mm)
L(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes