T-Grips, Plastic, Form L, with External thread (K1871)

T-Grips, Plastic, Form L, with External thread (K1871)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1871.26506X20
K1871.26506X25
K1871.26506X30
K1871.26506X40
K1871.26508X20
K1871.26508X25
K1871.26508X30
K1871.26508X40
K1871.27508X20
K1871.27508X25
K1871.27508X30
K1871.27508X40
K1871.27510X30
K1871.27510X40
K1871.27510X50
K1871.28510X30
K1871.28510X40
K1871.28510X50
K1871.28512X30
K1871.28512X40
K1871.28512X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
B=Width
(mm)
D=thread
(mm)
D3
(mm)
H=Height
(mm)
L=thread length
(mm)
H1
(mm)
Weight

4.74 €

1 4 Days 65.114.6M618372022.90.0320

4.99 €

1 4 Days 65.114.6M618372522.90.0330

5.01 €

1 4 Days 65.114.6M618373022.90.0340

5.05 €

1 4 Days 65.114.6M618374022.90.0350

4.47 €

1 4 Days 65.114.6M818372022.90.0320

4.66 €

1 4 Days 65.114.6M818372522.90.0330

5.08 €

1 4 Days 65.114.6M818373022.90.0340

5.26 €

1 4 Days 65.114.6M818374022.90.0350

4.66 €

1 4 Days 75.118.4M82241.22025.20.0450

4.84 €

1 4 Days 75.118.4M82241.22525.20.0460

5.23 €

1 4 Days 75.118.4M82241.23025.20.0470

5.45 €

1 4 Days 75.118.4M82241.24025.20.0480

5.26 €

1 4 Days 75.118.4M102241.23025.20.0470

5.31 €

1 4 Days 75.118.4M102241.24025.20.0480

5.53 €

1 4 Days 75.118.4M102241.25025.20.0500

5.38 €

1 4 Days 85.219.6M102444.83026.50.0620

5.45 €

1 4 Days 85.219.6M102444.84026.50.0640

5.68 €

1 4 Days 85.219.6M102444.85026.50.0660

5.50 €

1 4 Days 85.219.6M122444.83026.50.0620

5.73 €

1 4 Days 85.219.6M122444.84026.50.0640

5.92 €

1 4 Days 85.219.6M122444.85026.50.0660

Loading...

  1. 1

Basic information

Main material(mm) duroplast Surface finish body(mm) High-gloss polished Component material(mm) steel
Surface finish component(mm) blue-passivated Main colour(mm) black Form(mm) L
Item T-Grip Thread type external thread PL Edelstahl false
RoHS true

Tech Support