Shaft collars two-piece wide (K1925) (K1925.02001)

Shaft collars two-piece wide (K1925) K1925.02001

Product Details:

Manufacturer part number: K1925.02001

Brand: KIPP

Price: 15.42

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Internal diameter: 20 mm

D2=Outside diameter: 40 mm

D3: 11 mm

B=Thickness: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1925.02001

Part Number
K1925.02001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
D3
(mm)
B=Thickness
(mm)
C (DIN 912) H
(mm)
L
(mm)
R
(mm)
D4
(mm)
Weight
(kg)

15.42 €

1 4 Days Steel20401133M6x18---6.50.194

Loading...

  1. 1

Basic information

Item Locking Ring Version 1 Two-piece Version 2 Wide
RoHS true

This page is Shaft collars two-piece wide (K1925), part number K1925.02001.
You can find the detail information about specifications and dimensions on part number K1925.02001.

Variation of this product

Part Number
K1925.01002
K1925.01201
K1925.01202
K1925.02002
K1925.02501
K1925.02502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
D3
(mm)
B=Thickness
(mm)
C (DIN 912) H
(mm)
L
(mm)
R
(mm)
D4
(mm)
Weight
(kg)

18.77 €

1 4 Days Stainless steel1024620M3x10---3.30.0493

11.28 €

1 4 Days Steel12287.524M4x12---4.30.076

20.82 €

1 4 Days Stainless steel12287.524M4x12---4.30.0813

28.14 €

1 4 Days Stainless steel20401133M6x18---6.50.2163

17.55 €

1 4 Days Steel25451133M6x18---6.50.2541

32.07 €

1 4 Days Stainless steel25451133M6x18---6.50.2549

Tech Support