Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1922.0810 |
K1922.0815 |
K1922.0825 |
K1922.0835 |
K1922.1015 |
K1922.1025 |
K1922.1035 |
K1922.1050 |
K1922.1215 |
K1922.1225 |
K1922.1235 |
K1922.1250 |
K1922.1625 |
K1922.1650 |
K1922.1675 |
K1922.2050 |
K1922.2075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Outside diameter (mm) | D1=Thread (mm) | D3 (mm) | D4 (mm) | L2 (mm) | L3 (mm) | SW (mm) | Tightening torque (Nm) | L1=Thread length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.12 € | 1 | 4 Days | M16x1.5 | 8 | 24 | 9.8 | 27.5 | 20 | 19 | 90 | 10 | 0.0337 | ||
37.35 € | 1 | 4 Days | M16x1.5 | 8 | 24 | 9.8 | 27.5 | 20 | 19 | 90 | 15 | 0.0345 | ||
39.11 € | 1 | 4 Days | M16 | 8 | 24 | 9.8 | 37.5 | 25 | 19 | 75 | 25 | 0.0460 | ||
41.31 € | 1 | 4 Days | M16 | 8 | 24 | 9.8 | 47.5 | 35 | 19 | 75 | 35 | 0.0564 | ||
41.77 € | 1 | 4 Days | M20x1.5 | 10 | 28 | 12.2 | 35.5 | 24 | 24 | 145 | 15 | 0.0691 | ||
42.54 € | 1 | 4 Days | M20x1.5 | 10 | 28 | 12.2 | 35.5 | 24 | 24 | 145 | 25 | 0.0728 | ||
45.22 € | 1 | 4 Days | M20 | 10 | 28 | 12.2 | 46 | 29 | 24 | 130 | 35 | 0.0956 | ||
49.42 € | 1 | 4 Days | M20 | 10 | 28 | 12.2 | 65 | 49 | 24 | 130 | 50 | 0.1163 | ||
45.98 € | 1 | 4 Days | M24x1.5 | 12 | 32 | 14.7 | 35.5 | 24 | 27 | 220 | 15 | 0.0940 | ||
46.83 € | 1 | 4 Days | M24x1.5 | 12 | 32 | 14.7 | 36.5 | 24 | 27 | 220 | 25 | 0.1039 | ||
50.27 € | 1 | 4 Days | M24 | 12 | 32 | 14.7 | 48.5 | 36 | 27 | 200 | 35 | 0.1191 | ||
56.14 € | 1 | 4 Days | M24 | 12 | 32 | 14.7 | 72.5 | 60 | 27 | 200 | 50 | 0.1636 | ||
52.85 € | 1 | 4 Days | M30x2 | 16 | 39 | 19.2 | 44 | 29 | 30 | 440 | 25 | 0.1637 | ||
61.32 € | 1 | 4 Days | M30 | 16 | 39 | 19.2 | 66 | 44 | 30 | 400 | 50 | 0.2347 | ||
72.40 € | 1 | 4 Days | M30 | 16 | 39 | 19.2 | 96 | 74 | 30 | 400 | 75 | 0.3251 | ||
80.25 € | 1 | 4 Days | M36x2 | 20 | 43 | 26 | 70 | 55 | 36 | 440 | 50 | 0.3332 | ||
100.21 € | 1 | 4 Days | M36x2 | 20 | 43 | 26 | 95 | 80 | 36 | 440 | 75 | 0.4497 |
Loading...
Main material | stainless steel | Version 1 | for ball lifting pin | Item | Adapter Bush |
---|---|---|---|---|---|
X(mm) | 1.5 | PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
D2=Outside diameter(mm)
D1=Thread(mm)
D3(mm)
D4(mm)
L2(mm)
L3(mm)
SW(mm)
Tightening torque(Nm)
L1=Thread length(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes