Ball-end thrust screws without head short version (K1913)

Ball-end thrust screws without head short version (K1913)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction

· Ball hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1913.1416
K1913.1616
K1913.1820
K1913.2020
K1913.2025
K1913.2425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
L=Length
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
G D=Thread Ball Ø
(mm)
Weight
(kg)

9.91 €

1 4 Days 7.21663012.3M148.50.0120

10.20 €

1 4 Days 7.21683015.2M168.50.0152

12.75 €

1 4 Days 10.720106024.6M18X2120.0240

15.73 €

1 4 Days 10.720106030.9M20X2120.0310

16.04 €

1 4 Days 10.725106040.2M20X2120.0400

20.92 €

1 4 Days 13.525129057.8M24x2150.0580

Loading...

  1. 1

Basic information

Version 1 without head Version 2 short version Component material ball-bearing steel
Main material High carbon steel Item Ball-End Thrust Screw Strength grade 12.9
Thread type external thread Product type with flattened ball Surface finish body black oxidised
Surface finish component hardened and bright RoHS true

Tech Support