Configure
  • D1(mm)
  • D2(mm)
  • H1(mm)
  • D3
  • Clamping range min. - max.
  • H=Height(mm)
  • H2(mm)
  • D=diameter(mm)
  • H4(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Machinable collet for external clamping, Form B (K2077)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    D1

    (mm)

    D2

    (mm)

    D4

    (mm)

    H1

    (mm)

    D3

    Clamping range min. - max.

    H=Height

    (mm)

    H2

    (mm)

    D=diameter

    (mm)

    H4

    (mm)

    Weight

    (kg)

    Minimum order quantity
    19.1
    38.1
    M3x16
    22.9
    29
    2.5 - 15.9
    35.6
    4.6
    23.9
    6.8
    0.13
    1 pieces
    49.5
    76.2
    M5x22
    32.4
    63.8
    5.1 - 45.7
    48.3
    5.1
    55.9
    11.1
    0.74
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    54.88 €
    ( 65.31 € )
    4 working days
    228.92 €
    ( 272.41 € )
    4 working days

    More Information

    Basic information

    · High clamping forces

    · compact design

    · For differing clamping diameters