Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0043.1430701 |
K0043.1430702 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Dimensions | Surface finish body | Steel code | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|
4.01 € | 1 | 4 Days | steel | - | galvanised and passivated | - | 0.0373 | false | ||
6.58 € | 1 | 4 Days | stainless steel | see drawing | bright | 1.4301 | 0.0347 | true |
Loading...
Form | A | Version 1 | with spring clip | Version 2 | fastening holes covered |
---|---|---|---|---|---|
Item | Latch | Retaining force F1(N) | 500 | Product type | Standard |
RoHS | true |
Configure
Basic Attributes
Main material
Dimensions
Surface finish body
Steel code
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes