Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0044.9136281 |
K0044.9136282 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for Art. No. | Surface finish body | Steel code | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | 4 Days | steel | K0044.1330571 | galvanised and passivated | - | 0.0047 | false | ||
0.64 € | 1 | 4 Days | stainless steel | K0044.1330572 | bright | 1.4301 | 0.0038 | true |
Loading...
Form | A | Version 1 | for latch | Version 2 | with bracket |
---|---|---|---|---|---|
Item | Catch Plate | RoHS | true |
Configure
Basic Attributes
Main material
for Art. No.
Surface finish body
Steel code
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes